Control the coke oven battery where high reliability is required

Reliability and precision under extreme conditions

The solution

The regulation of the oven control system requires stringent safety measures in an environment with gas. The Balluff BTL magnetostrictive linear position sensor with explosion protection is optimum for such extreme conditions. The transducer approved for safety areas will help you precisely control the coke oven battery.

The features

  • Contact-free measurement system
  • Different designs for use in Europe and overseas
  • Suitable for measuring ranges between 25 and 4000 mm
Precise control of the coke oven battery
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.