Enjoy all the benefits of contact-free position measurement, even at high temperatures
The solution
We recommend our BTL magnetostrictive linear position sensor up to 100 °C for use in particularly hot environments. From its protected position in the hydraulic cylinder, it controls all movements at the coke oven battery.
The features
- Rugged metal housing with IP67
- Can be equipped with PTFE cable up to 200 °C

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.