For maximum safety casting ladle monitoring

Multiple redundancy guarantees safe operation

The solution

The casting ladle movement requires peak reliability. Reliability is also indispensable for the continuous casting process. Here, multiple redundant BTL7 magnetostrictive linear position sensors deliver convincing performance. Up to three fully independent position measurement systems in the same housing guarantee the safe operation of your continuous casting line.

The features

  • 2 or 3 times redundant
  • Various interfaces are possible
  • Degree of protection IP67
Multiple redundancy guarantees safe operation on the continuous casting line
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.