Optimize water cooling using reliable sensors with low drift
The solution
Balluff BSP pressure sensors are optimally suited for use in steel mills. With their extremely low drift, they can guarantee a long, stable pressure measurement process during water cooling at blast and arc furnaces.
The features
- Degree of protection IP67
- Reliably monitor cooling water at the rolling stand or pressure at hydraulic drives at –25…125 °C

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.