Reliably regulating air and gas supply at the blast furnace

Process optimization in pig iron production

The solution

Our BTL magnetostrictive linear position sensors are excellent for the control of valves and flaps at the blast furnace. They help to reliably regulate supply and return air in pig iron production. Alternatively, you can use inductive BES standard sensors. A temperature sensor is integrated in the electronics head for all BTL magnetostrictive linear position sensors with a bus interface. This guarantees the correct temperature measurement.

The features

  • Reliably regulate supply and return air
  • Additional safety and highly accurate temperature measurement thanks to temperature sensor integrated into the electronics head
Reliably regulate the air and gas supply in pig iron production
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.