Setting the roll gap precisely

High accuracy in extreme conditions

The solution

The Balluff BTL magnetostrictive linear position sensor in IP69K is ideally suited for setting the roll gap with high accuracy. The reason for this is that it withstands the extreme ambient conditions of the steel mill with absolute impermeability and does not require additional protection for continuous water cooling of the rolling stands.

The features

  • Degree of protection IP69K
  • Freedom from wear and high service life thanks to contact-free operating principle
Setting the roll gap precisely
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.