Measure fill levels continuously with absolute precision

Absolute measurement at high speed for better fill quality in the beverage industry

The solution

If a high level of reliability and precision is required, Balluff BTL magnetostrictive linear position sensors are the right choice. The BTL always provides precise and absolute measurement. And it does so without contact, which guarantees freedom from wear, the reduction of downtimes and long service lives. The measured values are immediately available as absolute values. This improves the quality of your fills.

The features

  • Continuous precision measurement
  • High bottling quality
  • Best productivity
  • High degree of protection (IP67…IP69K)
  • FDA and EHEDG-compliant designs with ATEX approval available
Absolute measurement at high speed
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.