Reliably detect liquids
The solution
BGL fork sensors from Balluff detect all liquids with a water content of over 15% with the help of infrared light. They reliably detect levels through transparent container walls.
The features
- Fast, reliable inspection
- High output rate
- Also suitable for liquids in small, transparent hoses with a small diameter
(≤ 6 mm) - High process reliability

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.