Automatic identification of formatting tools
The solution
The following is also true in the pharmaceutical industry: For reliable production in modern manufacturing plants, the right data must be available at the right time and at the right place. Our BIS Industrial RFID systems with writing and reading functions are extremely helpful in achieving this. Balluff's BIS M systems enable super fast data transfer at large write/read distances. Using automatic identification, you can monitor all format changes without any problems and thereby ensure process reliability.
The features
- Easy format change monitoring
- Robust thanks to contact-free operation
- Short setup times thanks to fast data transfer
- Large write/read distance, reliable production

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.