Life science, liquid handling
Life science, liquid handling

Highly flexible and reliable for laboratory automation

Precise and secure handling of liquids is a primary consideration in laboratory automation. Highly flexible and reliable systems are needed so that small amounts of liquid with a wide variety of properties can be treated correctly. With its broad product range, Balluff will help you with precisely detecting liquids. Patented sensors with MICROmote technology also detect micro-bubbles reliably and efficiently.

Application examples

  • Detect liquids in pipettes

    Low space requirement, high accuracy

    The solution

    For the detection of fluids, the level control is directly integrated into pipetting robots. Our BOH MICROmote sensors save space, and impress with their high accuracy.

    The features

    • Low space requirements
    • Highest accuracy
    • Integrated level control in pipetting robots
    Life science, liquid handling, detecting fluids in pipettes
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Detect levels in microtiter plates without contact

    Contact-free detection - even in narrow containers

    The solution

    Our BUS ultrasonic sensors detect fill levels with high precision and without contact. They are especially well suited for narrow containers.

    The features

    • Exact
    • No contamination by contact-free detection
    • Especially suited for narrow containers

     

    Life science, liquid handling, contact-free detection of fill levels in microtiter plates
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Detect drops

    Dose reliably and prevent the loss of liquid

    The solution

    Balluff BOH MICROmote sensors even detect individual drops. This allows you to avoid any loss of liquid and prevent cross-contamination. For undefined drop orientation we recommend a MICROmote light band sensor.

    The features

    • Extremely reliable
    • No loss of liquid, no cross-contamination
    Life science, liquid handling, detecting drops
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitor positions of pipetting devices

    Absolute measuring principle for any speed

    The solution

    With our BML magnetically encoded path and angle measurement system, you can monitor the absolute positions of pipetting devices with remarkable accuracy, regardless of the speed.

    The features

    • Outstanding accuracy even at high speeds
    • Absolute measuring principle
    • Diagnostic LED
    • Enhanced setup and diagnostic capabilities
    Life science, liquid handling, monitoring positions of pipetting devices
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Precisely measure levels in containers and bypass tubes

    Reliable, even through container walls

    The solution

    Our BCS capacitive sensors always accurately and reliably measure the fill levels of blood and other conductive liquids, even through container walls. The SmartLevel technology makes it possible to suppress foaming and deposits.

    The features

    • For blood and other conductive liquids
    • Reliably cancel out foam and buildup
    • Suppress foaming and deposits
    Life science, liquid handling, precisely measuring levels in containers and bypass tubes
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitor leakage

    Simple and reliable installation

    The solution

    Our BCS capacitive sensors with Smart Level technology help you detect leaks early on.

    The features

    • Proper installation through practical holders, even on varying surfaces
    Life science, liquid handling, monitoring leakage
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Detect bubbles and determine flow

    Handle expensive liquids with precision

    The solution

    Our BOH MICROmote sensors will support you in the early detection of bubbles in tubes and hoses. They make it possible to determine flow exactly. This supports the economical handling of expensive liquids.

    The features

    • For all common hose sizes
    Life science, liquid handling, monitoring positions of pipetting devices
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Detect micro-bubbles

    With precision for medical technology applications

    The solution

    Specifically developed for medical technology applications, Balluff BOH MICROmote sensors even detect micro-bubbles, and do so with high precision.

    The features

    • Detect micro-bubbles with high precision
    Life science, liquid handling, detecting micro-bubbles
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.