Position feedback in torque motors
Position feedback in torque motors

Perfectly integrable systems – repeat accuracy, precise, dynamic

Torque motors with BML magnetically encoded angle measurement systems are the right choice for high-dynamic, fast and accurate positioning tasks. Their small sensor head and flat code disc with large inside diameter make the measurement systems perfect for integration in torque motors. Used with a servo they ensure exact position feedback. This is critical for positioning accuracy, energy efficiency, life expectancy and the design of the entire application. The accuracy of the positioning always stays high thanks to freedom from play and hysteresis.

Application examples

  • Rotate and swivel industrial robots with high dynamics

    With real-time capability, position accuracy and a small footprint

    The solution

    Our BML magnetically encoded angle measurement systems are perfect for use in torque motors. They have real-time capability, position accuracy and save space. With their consistently accurate position feedback, they support dynamic rotation and swivel movements in industrial robots.

    The features

    • Short setup times and long uptime – no play or hysteresis
    • Increased productivity thanks to high dynamics and cycle frequency
    • Improved energy efficiency – easy-to-integrate, slim and reduced-weight design
    Position feedback of dynamic rotation and swivel movements for industrial robots
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Exact positioning of a tool pivoting system

    High operating reliability when positioning your tool pivoting system

    The solution

    The BML angle measurement system integrated in the torque motor makes it possible to precisely position the tool pivoting system. Power for the driven tools, the coolant line or data lines for the measuring unit are routed inside through the large hollow shaft where they are protected from twisting.

    The features

    • Small sensor head allows it to fit in any recess
    • Ideal for hollow shafts thanks to large inside diameter
    • Simple installation and high operating security thanks to generous distance between sensor and ring
    Positioning the tool pivoting system in the torque motor
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.