Motion platform
Motion platform

Premium class position measurement for dynamics and safety

Intelligent hydraulic cylinders with integrated position measurement systems form the core of motion platforms, which play an important role in industry and research. Whether for the development of new vehicles, training for pilots, shipping or medical technology – the cylinders, with their position measurement systems, guarantee dynamic control and, in particular, safe operation of the platforms in a wide variety of research areas. Our BTL magnetostrictive linear position sensors are ideally suited for integration into hydraulic cylinders.

Application examples

  • Controlling train tilt

    Reach destinations faster and more safely

    The solution

    To reduce the travel time and increase cornering speeds, high-speed trains are tilted up to 8°. Hydraulic cylinders with our redundant BTL magnetostrictive linear position sensors ensure optimum angles in every curve. With maximum passenger safety.

    The features

    • Also reliable during shocks when subject to vibrations
    • Increased safety through redundancy
    • Large temperature range
    Controlling train tilt
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Positioning patients

    With millimeter accuracy for efficient and gentle treatments

    The solution

    The exact positioning of the patients is indispensable for an efficient and gentle radiation treatment. This is why our BTL magnetostrictive linear position systems are integrated in the hydraulic cylinders of the hexapods. They monitor the movement while measuring in absolute values, thereby making positioning with millimeter accuracy possible.

    The features

    • High repeat accuracy
    • Absolute measuring
    • Operation status display using status LED
    Precise positioning of patients
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Controlling flight simulators

    For the safety of man and machine

    The solution

    Flight simulators, which prepare pilots for their daily work routine, are moved with the help of highly dynamic hydraulic systems. Our BTL rod magnetostrictive linear position sensor provides support with, among other things, its high sampling rate. It is optimally suited for use in hydraulic drives.

    The features

    • Complete sets for retrofitting existing systems are available
    • Many interfaces
    • Extremely fast
    Controlling flight simulators
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.