Correct roll position at the winder and unwinder

Correct roll position at the winder and unwinder

Reliable and precise for optimum winding

The solution

Our BTL magnetostrictive linear position sensors are typically used anywhere where high reliability and accuracy are required. They even guarantee maximum precision when coils are wound during cold rolling, because, for example, the pressure roller is guided depending on the roll diameter.

The features

  • Contact-free and therefore wear-free
  • Insensitive to contamination, degree of protection IP67
Reliable and precise for optimum winding during cold rolling
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.