Fast sensor replacement without leaks

Fast sensor replacement without leaks

Fast, simple and safe maintenance on-site

The solution

The Balluff Rapid Replacement Module allows you to quickly and easily replace BTL magnetostrictive linear position sensors in hydraulic cylinders. This entails replacing the entire sensor unit with the integrated measurement section. As a result, the hydraulic circuit stays closed, which minimizes the risk of a leak and prevents dirt from getting into the hydraulics system.

The features

  • Dimensions are identical to those of the standard rod position measurement system
  • Available for all interfaces
Fast sensor replacement without leaks
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.