Reliably controlling movements at the oven battery

Reliably controlling movements at the oven battery

Enjoy all the benefits of contact-free position measurement, even at high temperatures

The solution

We recommend our BTL magnetostrictive linear position sensor up to 100 °C for use in particularly hot environments. From its protected position in the hydraulic cylinder, it controls all movements at the coke oven battery.

The features

  • Rugged metal housing with IP67
  • Can be equipped with PTFE cable up to 200 °C
Reliably controlling movements at the oven battery
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.