Level monitoring of charges and coke

Level monitoring of charges and coke

Reliable and precise under extreme conditions in the steel mill

The solution

Balluff BUS ultrasonic sensors are perfect for monitoring stack heights on conveyor belts as well as fill levels in silos. Under the harsh conditions of the steel mill, they detect objects made of many materials. This means that they guarantee that the blast furnaces are always reliably charged, even if there is dust and dirt caused by charges and coke.

The features

  • Non-contact detection
  • Irrespective of color, transparency, reflection properties and surface finish on the object
Level monitoring with ultrasonic sensors
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.