End position detection at the pusher machine

End position detection at the pusher machine

Best results in the hot zone

The solution

Our BES high-temperature-rated inductive sensors are excellent for use in the rough conditions of the steel industry. And at temperatures of up to 160 °C at that. They always deliver the best results for position sensing and detection at the pusher machine. This allows you to optimize the availability of your systems, reduce maintenance costs and increase the quality of your processes.

The features

  • Degree of protection IP69K
  • Functional security, even in continuous operation
  • No additional evaluation electronics needed
Position detection at the pusher machine
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.