Pressure measurement for the water cooling

Pressure measurement for the water cooling

Optimize water cooling using reliable sensors with low drift

The solution

Balluff BSP pressure sensors are optimally suited for use in steel mills. With their extremely low drift, they can guarantee a long, stable pressure measurement process during water cooling at blast and arc furnaces.

The features

  • Degree of protection IP67
  • Reliably monitor cooling water at the rolling stand or pressure at hydraulic drives at –25…125 °C
Ensure water cooling at blast furnaces
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.