Transport of slabs on the walking-beam

Transport of slabs on the walking-beam

360° maximum precision for contact-free angle measurement

The solution

Precise position checking and the continuous adjustment of rotational movements are extremely important on the walking beam. Our BSI inclination sensors are ideally suited for these exact tasks. With contact-free angle measurement, they guarantee maximum precision when the slabs are being transported. The sensors measure the deviation from the horizontal on an axis of up to 360°.

The features

  • No mechanical coupling needed in contrast to rotary encoders
  • Space-saving and robust (can be used at –40…85 °C)
Contact-free angle measurement during slab transport
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.