Start Accessories Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Reflectors, Fibers, Optics Fastening Technology Lights for vision systems and machines Mechanical Protection Reflectors, Fibers, Optics Signal Converters and Communication Adapters Optics: Diaphragms, filters, lenses, deflectors Glass fibers Optics: Diaphragms, filters, lenses, deflectors Plastic fibers Reflectors and reflective foils Order code: BAM02FH BAM LS-VS-004-C2/3-3514-2 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BAM02FH - BAM LS-VS-004-C2/3-3514-2 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV150309') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV150309') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Our screens, lenses, deflection mirrors, camera lenses and filters are suitable for different optical and ultrasound sensors and applications. You can select from different size variants and designs, such as plastic, aluminum and stainless steel.Our compact and robust optics are distinguished by easy installation. Key features Principle of operation Camera lens Version C-Mount Use for BVS SC-.. Dimension Ø 29.5 x 41.4 mm Material Aluminum, black anodized Material sensing surface Glass, polished Mounting Screws Focal length 35 mm Minimum object distance (MOD) 400 mm Downloads Data sheet PDF Download CAD models BAM02FH - BAM LS-VS-004-C2/3-3514-2 Product view Download 0.01 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}