Change output signals or counting and timing functions without additional installations
With our signal converters, you can easily change output signals or numerical and time functions. Analog switching devices for sensors with analog output, signal converters for sensors with switching output and signal amplifiers are available for this purpose. They are flexibly installable in the control cabinet or else on site.
For capacitive sensors, you can get capacitive sensor controllers with potential-free changeover contact.
Features
- Analog switching device: Switching state is indicated by LEDs
- Timer function for a capacitive sensor as well as min/max fill level detection for two capacitive sensors
- Signal converters for sensors with switching output can be combined with each other and are easy to install and adjust