High performance at high temperatures
Our offering of single-ended cordsets covers a wide range of technical areas, guaranteeing that we will meet the requirements of your particular industry. The single-ended cordsets with coated retainer nuts and special plug materials withstand temperatures of up to 800 °C for brief periods. Therefore, they are even suitable for use in harsh industrial environments – for example, in welding applications. The mechanical protection of the lines guarantees secure connection even in the presence of flying sparks and metal spatter, and when subject to mechanical wear and impacts.
Features
- Suitable for high temperatures (up to 800 °C for brief periods)
- Protection against mechanical influences, flying sparks and metal spatter
- Coated retainer nuts
- Special plug materials
- Wide range of products