Ethernet switches
Ethernet switches

Optimum infrastructure for complex networks

The Ethernet-based network systems are increasingly gaining in significance in industrial automation. We offer you a multiplicity of Ethernet-based systems and network components for machine and system outfitting – for example, Profinet and Ethernet/IP.

To enable you to easily link all Ethernet system components with Ethernet. Balluff offer a complete system.

The most important benefits

  • A plurality of Ethernet-based systems and network components
  • Complete system for linking Ethernet system components with Ethernet

Product families

  • Unmanaged switches

    Easily and efficiently connect Ethernet devices

    With our unmanaged switches, 5-port and 8-port Ethernet devices can be star-connected on a component. The unmanaged switches satisfy both protection classes IP67 and IP20 and support 10 and 100 Mbit/s transfer rates. The transfer speed is set automatically via the auto negotiation function.

    Through their auto-crossing function, the blocks independently detect which cable type is used. Wiring errors are therfore, excluded.

    Features

    • IP67 and IP20
    • Transfer rates 10 and 100 Mbit/s
    • Transfer speed automatically adjustable via Auto-Negotiation function
    • Wiring errors excluded by Auto-crossing function
    Unmanaged switches