Industrial identification

Viewing all data at once

Our BIS Industrial RFID systems help you get a handle on the stream of information in a modern factory. Objects can be automatically identified and traced using RFID. To do this, a data carrier that functions as a memory is attached to the object and allows it to be identified.

The data is transferred between the data carrier and the read/write head,via the processor unit to the controller.

Balluff offers a broad selection of innovative products for the low frequency (LF), high frequency (HF) and ultra-high frequency (UHF) range. With the BIS V frequency-independent processor unit, all systems can be flexibly combined with each other. By doing this you save costs through greater flexibility and lower inventory levels.

UHF (860...960 MHz) - BIS U

BIS U
UHF (860...960 MHz)

Identification at great distances and bunching capability for current material flow concept.