Globally proven solutions for controlling, positioning, and monitoring
Our BES inductive standard sensors with preferred types for detecting objects in metal areas are robust and reliable. With a wide range of over 500 model series, we offer the right inductive sensor for every application.
The technology, which is in use worldwide, has an optimum price/performance ratio and can also be delivered in a short amount of time even in large quantities.
Features
- Cylindrical sensors in Ø 6.5 mm, M8, M12, M18, M30, and cuboid configuration of 40 × 40 mm
- Shielded and unshielded versions
- Flush variants with ranges of up to 15 mm
- Non-flush variants with ranges of up to 30 mm
- Plug or cable connection