RFID > BIS C Industrial RFID System
BIS C Industrial RFID System

Reliable information stream for manufacturing

Especially high-performing and flexible are the BIS C low-frequency RFID systems with the reliable tool identification in coolant- and lubricant-enriched machining centers. An exact positioning is not always necessary. Many data carriers can also be dynamically read and described "in passing".

LF (70/455 kHz) is the first choice for the tool identification over short ranges. Other areas of use are tool transport with conveyor systems, FTS and pallet transport systems and the assembly technology and organization of supplies.

Key benefits

  • Great diversity of variants of data carriers and read/write heads for very diverse applications and difficult conditions of use
  • Wear-free, maintenance-free and insensitive to dirt
  • High interference resistance and secure data transfer via special testing software in the processor units available to all globally standard bus systems
  • Memory capacity up to 8 kbytes

System components

LF data carriers (70/455 kHz)

LF read/write heads (70/455 kHz) with integrated processor unit

LF read/write heads and antennas (70/455 kHz)

Portable LF read/write units (70/455 kHz)

LF processor units (70/455 kHz)

LF data couplers (70/455 kHz)