Maximum flexibility in choosing your monitoring type with ultrasonic level sensors
The solution
Depending on the version, ultrasonic level sensors can be used for switching-signal-assisted two-point controllers or for permanent fill level control. In this way, you benefit from maximum flexibility in the choice of the monitoring type.
The features
- Switching-signal-assisted two-point controllers or permanent fill level control (depending on the sensor version)
- Maximum flexibility in selection of the monitoring type

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.