Automatically document production and quality data

Automatically document production and quality data

The solution

To reliably and verifiably document individual work steps in modular handling and assembly system, we offer RFID read/write heads designed specifically for compact transfer systems. Since they can be installed without additional holders, you save installation space while enjoying all the benefits of non-contact identification – especially when you use our corner data carriers. These can be read and written from two sides.

The features

  • Available for all common fieldbus systems or network-neutral with IO-Link
  • Can be integrated into the most common profile systems without an additional holder
  • Rugged metal housing with IP67
  • LEDs visible from any direction for monitoring directly on the equipment
Automatically document production and quality data
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.