Efficiently track press tools
The solution
In modern press plants RFID systems ensure automated acquisition of part-specific product, production and quality information even in dynamic applications. They communicate with- out contact and without line of sight.
The Balluff UHF system can be configured for any application. There is cumbersome manual setting of the parameters, because with the Auto- Set-up button on the reader you put the system in service in just moments.
The features
- 1 m typical read range integrated
- Power Scan function
- Function and status LEDs visible from any direction
- Reliable, fast startup thanks to reduced manual entry

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.