Life science, individual and fully customized products
Life science, individual and fully customized products

Optimum, fully customized solutions for your application

On request, you will receive all of our catalog products tailored to your requirements. Sensors, systems or accessories. Everything is tailor-made for you - from preassembly to engineering services. You will therefore receive an optimum solution for your application in each and every case.

Application examples

  • Detect and count pills

    Filling pills into bottles

    The solution

    Balluff offers customer-specific solutions through a modular system of transmitters and receivers. The MICROmote lighting strips permit individual sizes. They can be adjusted to the gap.

    The features

    • Freely selectable distance
    • High reliability
    • Compact design
    • Compensates for contamination
    Life science, individual and fully customized products, detecting and counting pills
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitor blood levels in a heart-lung machine with smart level technology

    Individually applicable sensors for the oxygenator

    The solution

    The blood level in an oxygenator is monitored in two stages using a reference and minimum value. Our BCS capacitive sensor indicates when the blood level drops below the minimum value. It is attached using adhesive tape that has been applied to the blood reservoir. This allows it to be reused multiple times. It's position can be selected freely. Deposits are disregarded thanks to Smart Level technology. This makes it so that the actual blood level is monitored and the doctor can keep it at the right level.

    The features

    • Housing design in accordance with medical standards
    • Detect blood and other liquids non-contact while maintaining sterility
    • Reliably compensate for deposits and foam
    • Adhesive tape allows them to be reused multiple times and used individually
    Life science, individual and fully customized products, monitoring blood levels in a heart-lung machine with Smart Level technology
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Position treatment tables precisely with inclination sensors

    Treat patients in non-invasive way

    The solution

    Our BSI inclination sensors guarantee the exact positioning of the treatment table. They are extremely precise and have excellent resolution.

    The features

    • High precision
    • Excellent resolution
    • Compact
    • Easy to install
    Life science, individual and fully customized products, positioning treatment tables precisely with inclination sensors
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.