Monitor blood levels in a heart-lung machine with smart level technology

Monitor blood levels in a heart-lung machine with smart level technology

Individually applicable sensors for the oxygenator

The solution

The blood level in an oxygenator is monitored in two stages using a reference and minimum value. Our BCS capacitive sensor indicates when the blood level drops below the minimum value. It is attached using adhesive tape that has been applied to the blood reservoir. This allows it to be reused multiple times. It's position can be selected freely. Deposits are disregarded thanks to Smart Level technology. This makes it so that the actual blood level is monitored and the doctor can keep it at the right level.

The features

  • Housing design in accordance with medical standards
  • Detect blood and other liquids non-contact while maintaining sterility
  • Reliably compensate for deposits and foam
  • Adhesive tape allows them to be reused multiple times and used individually
Life science, individual and fully customized products, monitoring blood levels in a heart-lung machine with Smart Level technology
Download
> Solutions for Life Science (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.