Measure positions at the speed of light

Measure positions at the speed of light

Measure positions at the speed of light

The solution

In modern machining centers our photoelectric distance sensors allow you to correctly machine all the workpieces as they are automatically loaded, for example by loading robots. The sensors check for the correct working position. At the speed of light they determine whether a workpiece is in the clamping position and ensure its location with extreme precision. Their glass optics and metal housing make them resistant to coolants and lubricants.

The features

  • Generous range up to 6 m
  • Emitter and receiver in one housing, no additional reflectors needed
  • High emitting power for long service life and infrequent cleaning intervals
  • Background suppression settable across the entire working range
Measure positions at the speed of light
Downloads
> Mobility – Efficiency and quality down to lot size 1 (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.