Monitor pressures in injection molding

Monitor pressures in injection molding

Monitor pressures in injection molding

The solution

Our rugged pressure sensors ensure the correct pressure of the hydraulic fluid in injection molding and contribute, for example, to perfect closing of the platen. Securely protected in the stainless steel housing, they handle reliable pressure monitoring in the hydraulic cylinder. And using IO-Link, they relay their values to the controller and let it readjust with precision. Our pressure sensors thereby support high production quality.

The features

  • Flexible installation with rotating display and connection housing
  • Wide application range thanks to expanded temperature range up to 125 °C
  • Pressures up to 600 bar
  • Process-oriented installation
Monitor pressures in injection molding
Downloads
> Mobility – Efficiency and quality down to lot size 1 (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.