Reliably monitor the resin injection process

Reliably monitor the resin injection process

Reliably monitor the resin injection process

The solution

Using our resistant capacitive high- pressure, high-temperature sensors you ensure in advance of the resin injection process that the preform blanks are given their required stiffness. These sensors monitor complete filling of the mold with resin and ensure that the blank joins with the resin.

Their high degree of ruggedness means long service life, since they withstand high pressures and adhesion forces.

The features

  • For extreme conditions: stainless steel active surface
  • For pressures up to 150 bar and high temperatures to 180 °C
  • Non-contact and wear-free for long service life and process reliability
  • IP67, IP68 and IP69K protection ratings
Reliably monitor the resin injection process
Downloads
> Mobility – Efficiency and quality down to lot size 1 (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.