Flexibly visualize production sequences

Flexibly visualize production sequences

Flexibly visualize production sequences

The solution

If you want to flexibly visualize the production process directly on the production line, you can use our SmartLight: an LED stack light with a virtually unlimited performance range. The SmartLight displays trends and tendencies, so that you can continually monitor various stages. It can be set on-the-fly with no mechanical alterations. With such flexibility you optimize cycle times and know in advance whether bottlenecks or maintenance tasks are expected.

The features

  • Maximum flexibility: Colors and zones can be individually configured for number, size and color definition
  • No mechanical alterations: Mode changing (level, run light and stack light modes) on-the-fly
  • Simple connection and rapid installation with a 3-conductor sensor cable
  • Versatile: available in three sizes, also with acoustic signaling
Flexibly visualize production sequences
Downloads
> Mobility – Efficiency and quality down to lot size 1 (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.