Gießerei - Aus einem Guss

Lengthy temperature loads and short-time maximum temperatures as well as shock and vibration can, in foundries and forges result in significant performance reduction or even complete failure of the sensors.

Balluff sensors are specifically designed for high temperatures. They are also available with heat-resistant accessories. Our products are HALT tested to ensure long service life. This means we are able to offer long-term, stable solutions.

Our sensors minimize spare part requirements, reduce downtimes and substantially lower your costs.

Applikationsbeispiele

Contactless transmittion of power and data on interchangeable grippers
Monitoring the filling height of hot foundry waste
Scanning the slider on casting molds
Monitoring the opening positions of furnaces
Monitoring level in sand bunkers
Checking end position on pneumatic cylinders