Machine vision
For maximum flexibility and efficiency in automated quality assurance.
Machine Vision and Optical Identification
They reliably detect error, check the quality and are suitable for reliable reading and verifying codes. To the functions of the detection of objects, 1D and 2D barcodes and the detection of plain text. The sensors are extremely flexible.
Balluff Vision Solutions are used both in part checking during assembly and in part tracking during production. With standardized interfaces the units can be easy to integrate and operate.