Hydroelectric
Hydroelectric

Indispensable in the mix of renewable energy sources

Hydroelectric power is indispensable among renewable energies these days and still harbors plenty of untapped potential. To reliably operate the enormous hydroelectric plants you need dependable, extremely precise working control and regulating systems.

Balluff helps you with high-precision solutions using sensors and linear measurement systems.

Application examples

  • Control Kaplan turbines

    Efficient output adjustment through reliable control

    The solution

    By adapting the rotor blades to the water volume, the turbine efficiency of Kaplan turbines is adjusted. Our BTL magnetostrictive linear position sensors are directly integrated into the shaft and thereby ensure optimum adjustment of the impeller. This makes it possible to efficiently control the output of your turbines.

    The features

    • High protection class
    • Pressure-rated for installation inside hydraulic cylinders
    Energy, hydroelectric power, controlling rotor blades in Kaplan turbines
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Track pressure

    Reliable adjustment of water pressure

    The solution

    In Pelton turbines, the speed of the impeller, and thus the output produced, is controlled via nozzles in the water jet. At several inlet nozzles there is high pressure of up to 200 bar, which has to be adjusted quickly and evenly. This is done by Balluff's BTL magnetostrictive linear position sensors – with high reliability.

    The features

    • Reliable and rugged
    • Compact design
    Energy, hydroelectric power, controlling Pelton turbines
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitor shaft position and speed

    Monitor the stop condition

    The solution

    Our magnetically coded position measurement system is also extremely precise at low speeds. This means it provides the exact shaft speed in hydro-turbines. Or can monitor the stopped condition of hydro-dynamic bearings in stand-by mode to prevent damage from insufficient lubrication.

    The solution

    • Exact speed measurement
    • Non-contact = wear-free
    • Can monitor stop condition
    Measure low speeds
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Shut off flow

    Reliable detect butterfly valves

    The solution

    Butterfly valves in hydroelectric plants are used to reliably regulate the flow of water. High-pressure rated inductive sensors from Balluff can be installed directly at the sealing edge to verify that the valve is fully closed.

    The features

    • High pressure rating
    • Variety of housing and thread variations
    • With cable or connector
    Reliable detect butterfly valves
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Detect rake position

    Robust solution for greater efficiency

    The solution

    Floating debris at the infeed end of hydroelectric power plants can cause efficiency loss. In worst-case scenarios they can even cause downtimes. In the flotsam screen, our BHS pressure-rated inductive sensors detect the end positions of the screen and monitor them reliably. An important contribution to the efficiency of your plant.

    The features

    • High pressure rating
    • Easy to install
    Energy, hydroelectric power, monitoring rakes
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Detect intermediate positions

    Precise control of the water level

    The solution

    By now, fully automatic control of the water level is standard in dams. Here, our BSI inclination sensors precisely detect the intermediate position and thereby reliably monitor your dams.

    The features

    • Large temperature range
    • Analog output 4...20 mA
    • Compact design
    Energy, hydroelectric power, monitoring dams
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Field installation concept

    One concept for handling field installation for various markets

    The solution

    System building often requires connecting sub-components to the controller over long distances. With IO-Link just one concept is capable of handling field installation for various markets. To adapt the bus system, simply deploy the desired master. The circuit diagrams remain unchanged.

    The features

    • One fieldbus/IP address for up to 136 I/O signals and diagnostic points
    • Digitized analog values instead of analog signals (no shielded cable necessary)
    • Control actuators with up to 2 A
    A single concept for field installation
    Find suitable products Download

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.