BNS0007 - BNS 819-FL-60-101-FD-S4R

Back
Images
  • {{'Datenblatt'|local}}

Mechanical position switches are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • Key features
    Housing material
    Aluminum, Anodized
    Number of switching positions
    1x Roller bearing
    Version
    Snap contact
    Operating principle
    1. Switch position: Mechanical
    Continuous current
    1. Switch position: 4 A
    Rated operating voltage Ue
    1. Switch position: 10…30 V
    Installation
    any
    Approach direction
    lateral or at right angles to mounting surface
    Approach speed
    1. Switch position: 120 m/min
    Connection type
    1. Switch position: Connector
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    German - 0.45 MB
    Product view
    0.02 MB