The positioning system offers you comprehensive diagnostic data, which can be read over an IO-Link interface. In addition to the measurement values, you also receive information about the device's status or current ambient conditions. An integrated stroke counter detects the number of clamping actions and issues warnings when a configured limit value is exceeded. An internal runtime counter continuously monitors the operating hours over the entire life of the sensor, both since the last service and the last start-up. The variety of data provided in real time helps you better achieve an efficient operation.