Pressure transmitters
Pressure transmitters

Process pressure, hydraulic pressure and vacuum monitoring

BSP pressure sensors monitor pressures of gaseous and fluid media; they can also be used in a variety of ways in factory automation. Available with stainless steel housings are designed for the demanding requirements of extended temperature ranges and harsh environments.

With your rotational housing and the simple, VDMA-compliant programming, they can be flexibly mounted as well as conveniently serviced. Using the bright LED Display, you can track current system pressure quickly and reliably.

The most important benefits

  • Large, brightly illuminated LED display
  • Compact and robust as a transmitter
  • Pressure range –1…600 bar
  • Process connection G1/4“, G1/2“,R1/4“, NPT1/4“
  • Flush with the front surface in G1/2“ and Tri-Clamp 1.5“
  • Compact with M 12 connection
  • Output as 4…20 mA, 0...10 V, switching points (NPN/PNP) and IO-Link
  • Fluid temperature –40…+125 °C
  • Enclosure rating IP67 and IP69K
  • UL approval
  • Stainless steel or PVDF process connection

Product families

  • Pressure sensors without display

    Compact and robust thanks to a stainless steel housing

    Our BSP pressure sensors (without display) are easy to install as well as extremely compact and robust thanks to their stainless steel housing.

    Features

    • Compact and robust stainless steel housing
    • Simple to install on-site
    • Pressure range –1…600 bar
    • Measuring principle: Relative pressure
    • Process connection in stainless steel G1/4“, G1/2“, R1/4“, NPT1/4“
    • Flush with the front using Tri-Clamp 1.5"
    • M12 connection
    • Output as 4…20 mA, 0...10 V or IO-Link with switching output (NPN/PNP)
    • Output 4…20 mA as a two-conductor system
    • Expanded temperature range (media temperature of -40…+125 °C)
    • Ceramic measuring cells (Al2O3) or stainless steel measuring cells
    • Extended input voltage range 8…32 V DC
    • UL approval
    • Customer-specific modifications upon request
    Pressure sensors without display
    Pressure sensors without display

    Compact pressure transmitters represent long-lasting, reliable pressure detection. They save space and are installed directly on-site.

  • Pressure sensors with display

    Convenient installation, clear information

    Our BSP pressure sensors (with display) are particularly easy to install and read.

    Features

    • Parameterization according to VDMA standard
    • Dual rotation – easily installed
    • Compact housing design
    • Orientation customizable for overhead mounting
    • Pressure range –1…600 bar
    • Measuring principle: Relative pressure
    • M12 connection, independently rotational
    • Stainless steel or PVDF process connection, G1/4“, G1/2“, NPT1/4“
    • Selectable outputs (analog, digital, IO-Link)
    • Expanded temperature range (media temperature of -40…+125 °C)
    • Ceramic measuring cells (Al2O3) or stainless steel measuring cells
    • UL approval
    • Customer-specific modifications upon request
    Pressure sensors with display
    Pressure sensors with display

    Pressure sensors with display monitor vacuum suction pressure and thus ensure reliable engagement.

  • Front flush pressure sensors

    High-end sensors mounted flush with the front

    Our BSP front flush pressure sensors are most appropriate for pressure measurements in viscous, paste-like, crystallizing, or solids-containing media. Use with adhesives, greases, sealants, or frequently changing media. Thanks to their front-flush welded stainless steel membrane, they do not have dead space and are especially easy to clean.

    Features

    • Free of dead space and easy to clean
    • Convenient with a very easy-to-read display and selectable outputs (analog, digital, IO-Link)
    • Compact and robust as a transmitter with 4…20mA output signal
    • Pressure range –1…600 bar
    • Process connection in high-end stainless steel G1/2" or Tri-Clamp 1 ½"
    • IP67 or IP69k
    • Expanded temperature range (media temperature of -40…+125 °C)
    • UL approved, material test certification 3.1 (EN10204)
    • Customer-specific modifications upon request
    Front flush pressure sensors
    Front flush pressure sensors

    Front flush pressure sensors are best suited for pressure measurements in viscous, paste-like, crystallizing, or solids-containing media.