Efficient control of movable bridges to keep traffic flowing
The solution
Every second counts when raising and lowering movable bridges, as impact on traffic must be kept to a minimum. Our high-precision BTL magnetostrictive linear position sensors, which are integrated in the hydraulic cylinders, ensure that the bridge raises and lowers quickly. Our pressure-rated inductive sensors reliably detect the end positions of the cylinder and position the bridge element with precision.
The features
- Position detection and speed measurement
- High-pressure resistant rated to 500 bar
- Cost-effective solution for monitoring end positions
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.