Switching eccentric presses

Switch mechanisms have been proven over many years for small strokes and large numbers of strokes

The solution

In presses with small strokes and large numbers of strokes, our switch mechanisms have been proven over many years: In both a mechanical and an inductive version.

Mechanically adjustable cams allow them to determine multiple on- and off-points for the controller depending on the rotational angle of the eccentric cam shaft. Depending on the type and requirements of the press, the process is supported by switch mechanisms with or without occupational insurance approvals.

The features

  • Proven in presses having small strokes and larger numbers of strokes
  • Mechanical and inductive version
  • Determine multiple on- and off-points for the controller
  • Switch mechanisms with or without occupational insurance approvals
Metal machining, switching eccentric presses
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.