Linear direct drive for short strokes

Linear direct drive for short strokes

High control quality and speed increase your productivity

The solution

The easy-to-maintain linear drive for short strokes, high cycle frequencies and accelerations can do without a cable drag train. The magnetically encoded tape of the BML displacement sensor is attached directly to the underside of the movable slide by means of a simple installation. The sensor head attached to the base plate always reads the slide position absolutely and without contact. The measurement signal is available as soon as the system is powered up, thereby ensuring high control quality and productivity.

The features

  • Fast commissioning through simple installation
  • Space-saving thanks to optimum ratio between stroke and form factor
  • High energy efficiency thanks to matched motor feedback design
Linear direct drive for short strokes
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.