Control Pelton turbines

Control Pelton turbines

Reliable adjustment of water pressure

The solution

In Pelton turbines, the speed of the impeller, and thus the output produced, is controlled via nozzles in the water jet. At several inlet nozzles there is high pressure of up to 200 bar, which has to be adjusted quickly and evenly. This is done by Balluff's BTL magnetostrictive linear position sensors – with high reliability.

The features

  • Reliable and rugged
  • Compact design
Energy, hydroelectric power, controlling Pelton turbines
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.