Forming composite materials

Forming composite materials

High repeatability in forming composite materials

The solution

In the production of components made of carbon fiber reinforced plastic (CFRP), uniform pressure on the carbon fibers woven into mats is of central importance for an optimum result. Our heat-resistant BTL magnetostrictive linear position sensors ensure uniform shaping of the plastic and guarantee consistent pressure with every press-fitting process. They even work with high precision and great repeat accuracy in high temperature ranges – for every shape.

The features

  • High temperature range
  • High repeat accuracy
  • Also has multiple position encoders to monitor both sides of the press
High repeatability in forming composite materials
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.