Linear position detection

Linear position detection

Measurement with maximum precision and speed

The solution

Our BML magnetically encoded displacement transducers and angle measurement systems are the perfect solution for linear position detection: The measurement system measures fast and highly precisely, with a resolution of up to 1 μm and system accuracy of up to +/–7 μm. The system operates without contact and therefore entirely wear-free.

The features

  • Maximum precision (resolution up to 1 μm) and speed
  • System accuracy of up to +/–7 µm
  • Wear-free because of contact-free operating principle
  • Ideal for distances up to 48 m
Maximum precision and speed in wafer processing
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.