Position detection with inductive low-voltage sensors

Position detection with inductive low-voltage sensors

Reliable detection with NAMUR sensors

The solution

With our BES inductive NAMUR sensors you are on the safe side when processing wafers: The sensor follows the NAMUR recommendations and reliably detects cable breaks and short-circuits. Due to its low current consumption, it only generates minimal self-heating. Continuous use is therefore possible without any problems.

The features

  • Minimum self-heating thanks to low current consumption
  • Ideal for continuous use
  • Reliably detects cable breaks and short-circuits
  • Sizes D4, D6,5, M5, M8 and 5x5
Reliable detection with NAMUR sensors in wafer processing
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.