Check liquid levels in transparent bottles with ease

Check liquid levels in transparent bottles with ease

Reliably detect liquids

The solution

BGL fork sensors from Balluff detect all liquids with a water content of over 15% with the help of infrared light. They reliably detect levels through transparent container walls.

The features

  • Fast, reliable inspection
  • High output rate
  • Also suitable for liquids in small, transparent hoses with a small diameter
    (≤ 6 mm)
  • High process reliability
Check liquid levels in transparent bottles with ease
Download
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.