Metalworking > Rotating
Turning in metal machining

Sensor solutions guarantee high system availability

Fixtures, valves, fastener elements and engine and transmission parts in auto engines, industrial machines and household appliances: We work with these metallic series production components on a daily basis.

Your production is especially favorable if it can be processed in the turning process and for this purpose designed rotationally symmetric to a large extent. Especially with parts that are produced in a clamping operation and automatically fed and removed.

Balluff supports this convenient automatic production. This is because sensors contribute decisively to the fact that the processes are monitored with the shortest possible clock cycle time and a high degree of automation.

Application examples

Bar loader monitoring
Tailstock positioning
Steady rest alignment
Checking workpiece clamping
探测转塔位置
检查驱动皮带